Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

J1         CONN-22PADS        414.612mil    206.352mil    579.108mil     -5.653mil    289.488mil    403.507mil  T        270.00 NA             
D1         LED_0402           500.118mil     52.347mil    500.118mil     52.347mil    515.472mil     52.347mil  T          0.00 APHHS1005CGCK  
C10        0201               524.118mil    304.347mil    524.118mil    304.347mil    524.118mil    293.323mil  T         90.00 CL03A104KP3NNNC
Y1         RESONATOR-1.3X3.2-MURATA    420.888mil    334.627mil    420.888mil    334.627mil    373.648mil    334.627mil  T        360.00 CSTCE16M0V53-R0
U3         TI-OSRAM_MultiChipLED-PD     79.118mil    207.347mil     79.118mil    207.347mil     37.779mil    112.859mil  T         90.00 SFH7050        
U2         YFF-64             396.118mil    198.347mil    396.118mil    198.347mil    451.236mil    253.465mil  T        180.00 MSP430F5528IYFFR
U1         BGA36C50P6X6_304X304X50    232.118mil    208.347mil    232.118mil    208.347mil     281.33mil     257.56mil  T        270.00 AFE4403YZPR    
R4         R0201              416.118mil     82.347mil    416.118mil     82.347mil    405.094mil     82.347mil  T        360.00 RC0603F473CS   
R3         R0201              416.118mil     47.347mil    416.118mil     47.347mil    405.094mil     47.347mil  T        360.00 RC0603F332CS   
R2         R0201              326.118mil    317.347mil    326.118mil    317.347mil    326.118mil    306.323mil  T         90.00 ERJ-1GE0R00C   
R1         R0402              297.118mil    317.347mil    297.118mil    317.347mil    297.118mil    334.276mil  T        270.00 CRCW04021M00JNED
C12        C0603_POL1         516.118mil    209.347mil    516.118mil    209.347mil    516.118mil    183.756mil  T         90.00 F980J106MMA    
C11        0201               369.118mil     72.347mil    369.118mil     72.347mil    369.118mil     83.371mil  T        270.00 GRM033R61A222KA01D
C9         0201               340.118mil     72.347mil    340.118mil     72.347mil    340.118mil     83.371mil  T        270.00 CL03A104KP3NNNC
C8         0201               509.118mil    128.347mil    509.118mil    128.347mil    520.142mil    128.347mil  T        180.00 CL03A104KP3NNNC
C7         C0603_POL          252.118mil     80.347mil    252.118mil     80.347mil    252.118mil    103.969mil  T        270.00 TR8M336M6R3C1500
C6         C0603_POL          189.118mil     80.347mil    189.118mil     80.347mil    189.118mil    103.969mil  T        270.00 TCM1A225M8R    
C5         0201               302.118mil     72.347mil    302.118mil     72.347mil    302.118mil     83.371mil  T        270.00 CL03A104KP3NNNC
C4         0201               267.118mil    310.347mil    267.118mil    310.347mil    267.118mil    321.371mil  T        270.00 CL03A104KP3NNNC
C3         0402               501.118mil     93.347mil    501.118mil     93.347mil    484.189mil     93.347mil  T        360.00 C1005X5R1C474K 
C2         0201               211.118mil    310.347mil    211.118mil    310.347mil    211.118mil    299.323mil  T         90.00 CL03A104KP3NNNC
C1         0201               239.118mil    310.347mil    239.118mil    310.347mil    239.118mil    299.323mil  T         90.00 CL03A104KP3NNNC